??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-15/16 Inch
SAF Series
517
Part No.
070961
Description
P2B517-ISAF-215L
Expansion Feature
Non-Expansion Type
Seal Type
Labyrinth Seal
A
3-1/2 Inch
B
12-19/32 Inch
C
3-1/2 Inch
Dmin
9-7/8 Inch
Dmax
11 Inch
E
2-1/8 Inch
Bolt Diameter
5/8 Inch
G
1-5/16 Inch
H
1-1/4 Inch
J
7-3/4 Inch
L
4-9/32 Inch
M
3-3/4 Inch
P
8-5/16 Inch
S
2-5/32 Inch
Total Expansion
15/64 Inch
Y
0.025 Inch
Z
3-15/32 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.